Product RKCV-FBY48OG-20M/5D
Actuator, Sensor and Supply Cable, PUR
Extension Cable
Order number: 6634688- Female M8, straight, 4-pin
- Female M8, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 4.0 m

General data
| EAN | 4047101530858 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 134 g |
Technical Data
| Ambient temperature | -25…+80 °C |
| Approvals | cULus |

