Product  RKCV-FBY48BU-1M/5D

Measuring Light Screen

Receiver

Order number: 3077536

Alternative order number : 77536

    • Male M12 × 1, 8-pin
    • Scan field 1800 mm
    • Protection class IP65
    • Resolution 5 mm
    • Max. range 4 m
    • 2 × EZA-MBK-11 brackets included in delivery
    • Operating voltage 12…30 VDC
    • 2x PNP switching output
    • 2x analog output 4…20 mA
    • Modbus RTU via RS485, female M12 × 1, 5-pin
    • Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd
#

General data

EAN 662488775360
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 90318020000
Country of origin MX
Weight 6780 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP65

Select Country

Turck worldwide

to top