Product  RSCV-FBY48BU-15M/5D

Pressure Transmitter (Rotatable)

With Analog Output and PNP/NPN Transistor Switching Output

Output 2 Reprogrammable as Switching Output

Order number: 6832825
    • Housing is rotatable after plugging the process connection
    • Reading of adjusted values without tool
    • Recessed pushbutton and keylock for secure programming
    • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
    • Peak pressure memory
    • Pressure range 0…16 bar abs.
#

General data

EAN 4047101241143
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 317 g

Technical Data

Ambient temperature -40…+80 °C
Protection class IP67/IP69K
Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top