Product RSCV-RKCV-FBY48BU-10M/5D
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011344- Flange with stator coupling, Ø 46 mm
- Blind hole hollow shaft, Ø 8 mm (plug-in depth max. 18.5 mm)
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 15…30 VDC
- Analog output, 0…10 V per 16 CW revolutions
- 12-bit resolution
- M12 × 1 male connector, 5-pin

General data
| EAN | 4047101548426 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

