Product  RSCV-FBY48OG-20M/5D

Field-Wireable Connector

Female Connector M12 × 1, Angled

Order number: 100004081
    • Push-in connection
    • A-coding
    • 4-pin
    • Flammability class acc. to UL 94 V0
    • Cable feedthrough: 4.0…8.0 mm
    • Terminal capacity:
      • 0.14…0.75 mm² (without cable end sleeve)
      • 0.08…0.5 mm² (with cable end sleeve)
    • Approval: cULus
    • RoHS compliant
    • Protection class: IP65, IP67
#

General data

EAN 4047101493269
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 27 g

Technical Data

Device type Field-wireable connector
Approvals cULus

Select Country

Turck worldwide

to top