Product RKV-FBY49BU-22M/5D
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Analog Output
Order number: 3094854Alternative order number : 94854
- 2-line, 8-segment display
- Cable, PVC, 150 mm with M12 × 1 male connector, 5-pin
- Range: 0.05…12 m
- Laser class 2, red, 660 nm, acc. to IEC 60825-1:2007
- Resolution: 0.3…3 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 0…10 V

General data
| EAN | 662488948542 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 396 g |
Technical Data
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

