Product RSV-RKV-FBY49BU-0.3M/5D
Pressure Transmitter (Rotatable)
With Current Output and PNP Transistor Switching Output
Order number: 6831818- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…10 bar rel.

General data
| EAN | 4047101236026 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020 |
| Country of origin | CH |
| Weight | 443 g |
Technical Data
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |

