Product RKCV-FBY49OG-0.5M/5D
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6626223- Female M12, angled, 4-pin
- With 3-color LED (PNP, yellow, yellow, green)
- Male M12, straight, 4-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 0.3 m

General data
| EAN | 4047101279658 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 41 g |
Technical Data
| Ambient temperature | -5…+80 °C |
| Approvals | cULus |

