Product RSCV-RKCV-FBY49BU-0.3M/5D
excom I/O System
Power Supply Module, 24 VDC, Non-Ex
Order number: 6881723- DC power supply module, supplies a module rack in the non-Ex area

General data
| EAN | 4047101268027 |
| eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 163 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Signal type | Power supply |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | Power Supplies |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 209 KB |
| English | 209 KB |
| French | 209 KB |
| Spanish | 210 KB |
| Czech | 209 KB |
| Dutch | 208 KB |
| Romanian | 208 KB |
| Russian | 233 KB |
| Polish | 210 KB |
| Turkish | 209 KB |
Approval
CAD File
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |

