Product  HT-WWAS4.5-2/S2430

Actuator and Sensor Cable, PUR

Quick-Turn Extension Cable

Order number: 6628026
    • Female M12, angled, 3-pin
    • Male M12, straight, 3-pin
    • Sheath material: PUR
    • Sheath color: black
    • Qualified for drag chain use
    • Resistant to weld splatter
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS conform
    • Protection class IP67
    • Cable length: 2.0 m
#

General data

EAN 4047106159160
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 78 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 3
Connector body Plastic, TPU, Yellow
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 3
Connector body Plastic, TPU, Yellow
Voltage 250 V
Current 4 A
Cable diameter Ø  4.1 mm
Cable length 2.0 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP67
Special features Suitable for drag chain use

Select Country

Turck worldwide

to top