Product HT-WWAK4.5-2/S2430
Pick-to-Light
Placement Sensor
Diffuse Mode Sensor with Fixed-field Background Suppression
Order number: 3075805Alternative order number : 75805
- Protection class IP67
- Cable: 2m
- Fixed background suppression at 100 mm
- Job light: green
- Mispick: red
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488758059 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 236 g |
Technical Data
| Cable length | 2.0 m |

