Product HT-WAK3-10/S2430
Isolating transducer
1-channel
Order number: 7506443- Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters
- Input circuit: 0/4…20 mA
- Output circuit: 0/4…20 mA
- Removable terminal blocks, screwable, with 2 mm test socket
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, TR CU, INMETRO
- Installation in zone 2

General data
| EAN | 4047101117165 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 216 g |
Technical Data
| Approvals | ATEX, IECEx, cFMus, TR CU, INMETRO, Metrological Approval Russia |

