Product HT-SKP4-10/S2430
Actuator and sensor cable
Connection Cable
Order number: 6936403- M16 connector, female, straight, 14-pin
- Sheath material: TPU
- Sheath color: black
- Flame-retardant (FT1)
- Approval: UL and CSA
- RoHS-compliant
- Protection class IP67
- Cable length: 15 m

General data
| EAN | 4047101416596 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1049 g |
Technical Data
| Design | Connection Cable |
| Connector A | Female, M16 × 0.75, Straight |
| Number of pins | 14 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 3 A |
| Cable diameter | Ø 6.9 mm |
| Cable length | 15.0 m |
| Cable jacket | TPU, Black |
| Number of Conductors | 2 |
| Protection class | IP67 |

