Product HT-SWKP4-5/S2430
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3087620Alternative order number : 87620
- Male connector, 8 mm, 4-pin
- Broad spectrum LED, white
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- PNP output
- Light/dark operation

General data
| EAN | 662488876203 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 65 g |

