Product HT-WAS4.5-5/S2430
Photoelectric Sensor
Color Mark Sensor
With Switching Output
Order number: 3010219Alternative order number : 10219
- Cable with male end, PVC, 4-pin, 150 mm
- Protection class IP67
- Threshold adjusted via 15-turn potentiometer
- Light/dark operate adjusted via rotary switch
- Emits green light for detection
- Parallel scan field relative to the housing axis
- Optics rotatable by 90°
- Operating voltage: 10…30 VDC
- PNP/NPN switching output
- Switching behavior adjustable (NO/NC)

General data
| EAN | 662488102197 |
| eCl@ss-Code (V5.1.4): | 27270906 -/- Color mark sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 431 g |
Technical Data
| Cable length | 0.150 m |

