Product HT-WAK4.5-5/S2430
Female Flange with Stranded Wires, Front-mounted
Order number: 6934598- M12 × 1 female receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- 4-pin + PE
- Stranded wire length: 0.5 m

General data
| EAN | 4047101367188 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 35 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4+PE |
| Flange housing | Brass, CuZn, Nickel-plated |
| Mounting type | front panel mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Cable length | 0.5 m |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Approvals | CE |

