Product EL-0002
LED Signal Light
Beacon with Audible Signal
Order number: 3083357Alternative order number : 83357
- LED all-round visible
- Continuous signal: 75dB
- Individually controllable
- Mechanical screw-in thread M30x1.5
- Protection class IP50
- Colors: Blue (COL 1) / Red (COL 2) / Yellow (COL 4)
- Male M12 x 1, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488833572 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 140 g |
Technical Data
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

