Product  RSSW-RKSW451-12M

Vision System

Backlight

Order number: 3069904

Alternative order number : 69904

    • Protection class: IP40
    • Color: red
    • Power supply: 24 VDC
    • Cable, 2 m
#

General data

EAN 662488699048
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 356 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top