Product VC-CC8.21-11.024-K
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6635907- Female M8, straight, 3-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101649321 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Connector A | Female, M8 × 1, Straight |
| Number of pins | 3 |
| Housing material | Plastic, TPU |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Special features | Suitable for drag chain use |
| Approvals | cULus |

