Product VC-IC21-11.024-K
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6625311- Female M8, straight, 3-pin
- Male M8, angled, 3-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 1.0 m

General data
| EAN | 4047101341164 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Connector A | Female, M8 × 1, Straight |
| Number of pins | 3 |
| Housing material | Plastic, TPU |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Approvals | cULus |

