Product  Cable-DN-43-1000M

LED Signal Light

Tower Light

Order number: 3019963

Alternative order number : 19963

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Colors: Green (COL 1) / Red rotating (COL 2)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488199630
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 204 g

Select Country

Turck worldwide

to top