Product Y-FS4M12-2AL-SKP3
Isolating transducer
1-channel
Order number: 7580310- Current input 0/4…20 mA
- Current output 0/4…20 mA (source or sink)
- Voltage output 1 V…5 V (source)
- Relay output (invertable) for monitoring an adjustable limit value
- Configuration via rotary coding switches and DIP switches
- Wire-break monitoring of input circuit
- Full galvanic isolation
- Reverse-polarity-protected input
- HART transparent
- Removable spring-type terminals
- Power-Bridge (male connector incl. in delivery)
- ATEX, IECEx
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101311167 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
K50APT2GRYF2Q | 3096764 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |

