Product IM12-TI02-1TCURTDR-1I1R-C0/24VDC
Safety Light Curtain
Emitter/Receiver Pair
Integrated Muting Function
Order number: 3084479Alternative order number : 84479
- Cable with male end M12 x 1, 8-pin, 300 mm
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 970 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488844790 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 3195 g |
Technical Data
| Electrical connection | Cable with connector |
| Protection class | IP65 |
Mounting accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PKG3M-4/TEL | 6631056 |
|
BIM-M12E-Y1X-H1141
Cylindrical, threaded barrel, 12 mm, chrome-plated brass |
1074003 |

