Product IMX12-TI01-2RTDR-2I-C0/24VDC/CC
Temperature measuring amplifier
2-channel
Order number: 7580515- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101311419 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 166 g |
Technical Data
| Signal type | Temperature input |
| Device type | Temperature measuring amplifier |
| Ex version | yes |
| Approvals | ATEX, IECEx, INMETRO, TR CU, NEPSI |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 2 |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 287 KB |
| English | 285 KB |
| French | 285 KB |
| Spanish | 286 KB |
| Czech | 287 KB |
| Dutch | 284 KB |
| Romanian | 285 KB |
| Russian | 308 KB |
| Polish | 286 KB |
| Chinese | 356 KB |
| Turkish | 287 KB |
Approval
Configuration Software
EPLAN Electric P8
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |
|
IMX12-2-CJT | 100003646 |

