Product IMX12-TI01-2RTDR-2I-C0/24VDC
Pressure Sensor
Differential Pressure: 0…1 bar
Order number: 100017553- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…1 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- L-type
- Process connection 1/4 inch NPT-18 female thread
- Connector device, M12 × 1

General data
| EAN | 4047101534924 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1084 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP66/IP67/IP69K |
Data Sheets
| German | 289 KB |
| English | 287 KB |
| French | 287 KB |
| Spanish | 288 KB |
| Czech | 289 KB |
| Dutch | 286 KB |
| Romanian | 286 KB |
| Russian | 310 KB |
| Polish | 288 KB |
| Chinese | 359 KB |
| Turkish | 288 KB |
Approval
Configuration Software
Manual
| PSD differential pressure sensor instructions for use | 751 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
| PS325/326 IO-Link parameters | 395 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PKG3M-4/TEL | 6631056 |
|
BIM-M12E-Y1X-H1141
Cylindrical, threaded barrel, 12 mm, chrome-plated brass |
1074003 |

