Product IMX12-TI02-1TCURTDR-1I1R-C0/24VDC/CC
Network Controller
With Integrated 2.4-GHz Data Radio
Modbus RTU and Ethernet Interface
Order number: 3807403Alternative order number : 807403
- Integrated signal strength indicator
- Configuration via DIP switch and software
- LCD display and configurable LEDs
- DX80 Data radio functionalities
- Logic functions, supports ScriptBasic
- Email and cloud function, timing and data logger
- Alternative registry assignments
- Operating voltage: 12…30 VDC or battery operation
- Inputs: 4 × configurable (analog/discrete)
- Outputs: 4 × NMOS, 2 × 4…20 mA/0…10 V, 2 × switch power
- Interfaces: RS232, RS485, Ethernet, USB
- Protocols: Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET, CAN

General data
| EAN | 662488058104 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 447 g |
Technical Data
| Device type | Node, Network controller |
| Electrical connection | Screw terminals |
| Protection class | IP20 |
Mounting accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PKG3M-4/TEL | 6631056 |
|
BIM-M12E-Y1X-H1141
Cylindrical, threaded barrel, 12 mm, chrome-plated brass |
1074003 |

