Product  IM12-AO01-1I-1I-H0/24VDC

LED Signal Light

Tower Light

Order number: 3097065

Alternative order number : 97065

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable, 2 m
    • Colors: Green (COL 1) / Blue (COL 2) / Orange (COL 3) / Red (COL 4)
    • Beeper, omnidirectional, with intensity setting, 95 dB
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488970659
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 433 g

Technical Data

Electrical connection Cable
Protection class IP67

Select Country

Turck worldwide

to top