Product IMX12-AO01-1I-1I-H0/24VDC/CC
Temperature sensor
Passive Infrared Sensor
With Switching Output
Order number: 3073652Alternative order number : 73652
- connection via M12 x 1 connector
- D:S ratio 14:1
- Operating voltage 10…30 VDC
- Switching point adjustable via teach-in
- Temperature measuring range 0…300 °C

General data
| EAN | 662488736521 |
| eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 99.79 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67 |

