Product  IM12-AI01-1I-1IU-H0/24VDC/CC

Supply Cable - M12 Power

Extension Cable

Order number: 100003318
    • M12 power cable, L-coded, female connector, straight, 5-pin (4+FE)
    • M12 male connector, L-coded, straight, 5-pin (4+FE)
    • Jacket material: PUR
    • Jacket color: gray
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for use in drag chains
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen-free
    • RoHS compliant
    • UL approval
    • Protection class: IP65, IP67, IP69K
    • Cable length: 0.3 m
#

General data

EAN 4047101478549
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CZ
Weight 90 g

Select Country

Turck worldwide

to top