Product IMX12-AI01-1I-1IU-H0/24VDC/CC
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3071882Alternative order number : 71882
- Male M12 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488718824 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67 |

