Product IMX12-AI01-1I-1IU1R-H0/24VDC/CC
Inductive Sensor
With Analog Output and IO-Link Communication
Order number: 100001075- M12 × 1 threaded barrel
- Chrome-plated brass
- Configuration and communication via IO-Link v1.1 or standard I/O
- Adjustable distance value in 12-bit IO-Link process data
- Switchpoint configurable via two teach points
- Switching output freely configurable
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- 4‐wire, 15…30 VDC
- Analog output, 0…10 V (2…10 V parameterizable)
- M12 × 1 connector

General data
| EAN | 4047101447347 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 36 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67 |

