Product IM12-FI01-2SF-2I-C0/24VDC
Frequency Transducer/Pulse Counter
2-channel
Order number: 7580229- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Removable screw terminals
- ATEX use in Zone 2, cUL
- SIL 2

General data
EAN | 4047101420456 |
eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 170 g |
Technical Data
Signal type | Frequency input |
Device type | Rotation speed monitor |
Ex version | no |
Approvals | cULus |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 260 KB |
English | 257 KB |
French | 257 KB |
Spanish | 258 KB |
Czech | 259 KB |
Dutch | 256 KB |
Romanian | 257 KB |
Russian | 275 KB |
Polish | 259 KB |
Chinese | 330 KB |
Turkish | 258 KB |
Approval
Configuration Software
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |