Product IM12-FI01-1SF-1I1R-C0/24VDC
LED Signal Light
Tower Light
Order number: 3091510Alternative order number : 91510
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Blue rotating (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, continuous tone with adjustable intensity max. 95 dB

General data
| EAN | 662488915100 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 297 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67 |
Mounting accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PKG3M-4/TEL | 6631056 |

