Product IMX12-FI01-2SF-2I-CPR/24VDC
Photoelectric Sensor
Retroreflective Sensor
Order number: 3077742Alternative order number : 77742
- Cable with male end M12 × 1, 4-pin, PUR, 150 mm
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488777425 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Electrical connection | Cable with connector |
| Protection class | IP67/IP68 |
Mounting accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PKG3M-4/TEL | 6631056 |

