Product IMX12-FI01-1SF-1R-0/24VDC/CC
Photoelectric Sensor
Switching Light Screen
Emitter
Order number: 3002670Alternative order number : 02670
- Cable, 2 m, 5-wire
- Protection class IP65
- Scan field 143 mm
- Minimum target size 9.5 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488026707 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 403.7 g |
Technical Data
| Electrical connection | Cable |
| Protection class | IP65 |

