Product  IM12-CCM03-MTIS-3T-IOLC-PR/24V/CC

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3033924

Alternative order number : 33924

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
#

General data

EAN 662488339241
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 616 g

Technical Data

Electrical connection Cable
Protection class IP67/IP69

Mounting accessories

100003349
6965105

Select Country

Turck worldwide

to top