Product IM33-12-HI/24VDC
Inductive Sensor
Order number: 1644844- Threaded barrel, M18 x 1
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101332339 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 55 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP68 |
Mounting accessories
|
SDNB-0800D-0008
8 DI 0.2 ms |
6824044 |

