Product TI-BL20-E-EN-S-2
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6833952- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…250 bar rel.
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
| EAN | 4047101377354 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 331 g |
Technical Data
| Design | With display |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |
| Approvals | ATEX II 3 D, ATEX II 3 G, CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 451 KB |
| English | 449 KB |
| French | 451 KB |
| Spanish | 451 KB |
| Czech | 451 KB |
| Dutch | 449 KB |
| Romanian | 451 KB |
| Russian | 465 KB |
| Polish | 452 KB |
| Chinese | 510 KB |
| Turkish | 452 KB |
Approval
Approval/Declaration
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 311 KB |

