Product TI-BL67-EN-8
LED Linear Light
In the Metal Housing
Order number: 3087481Alternative order number : 87481
- Cascadable via M12 × 1 female connector, 4-pin
- ON/OFF switch
- Operating voltage: 12…30 VDC
- Light beam: 285 mm
- Housing length: 320 mm
- Color: White
- M12 x 1 connector

General data
| EAN | 662488874810 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 361 g |
Technical Data
| Design | Rectangular |
| Construction size | 320 x 31.9 x 46 mm, WLB32 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

