Product  TI-BL67-EN-4

Network Controller

With Integrated 2.4-GHz DX80 Gateway

Modbus RTU and Ethernet Interface

Order number: 3805550

Alternative order number : 805550

    • Integrated signal strength indicator
    • Configuration via DIP switch and software
    • LCD display and configurable LEDs
    • Protection class IP67
    • Optional DX80 gateway
    • Logic functions, supports ScriptBasic
    • Email and cloud function, timing and data logger
    • Alternative register assignment
    • Operating voltage: 12…30 VDC or battery operation
    • Inputs: none
    • Outputs: none
    • Interfaces: RS232, RS485, Ethernet, USB
    • Protocols: Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET, CAN
#

General data

EAN 662488041656
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 508.02 g

Technical Data

Design Rectangular
Housing material Plastic, PC, Black
Ambient temperature -20…+60 °C
Protection class IP67

Select Country

Turck worldwide

to top