Product WK4.5T-25/S2503
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900802- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, blue
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Open end
- 7/8" male, straight, stainless steel
- Cable length: 2 m

General data
| EAN | 4047101305661 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 239 g |
Technical Data
| Application | Data |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of pins | 4 |
| Connector body | Plastic, PUR, Black |
| Coupling nut/screw | 1.4404 |
| Network protocol | PROFIBUS-PA |
| Voltage | 300 V |
| Cable diameter | Ø 8 mm |
| Cable length | 2.0 m |
| Cable jacket | PVC, Blue |
| Number of Conductors | 2 |
| Protection class | IP67 |

