Product  WK4.5T-5/S2503

Radio Transmission System

Star Topology

Node

Order number: 3078860

Alternative order number : 78860

    • External antenna (RG58 RP-SMA connection)
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Deterministic data transfer
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 4 x 0…20 mA
    • Outputs: 4 x 0…20 mA
    • Power consumption: < 60 mA at 24 VDC
#

General data

EAN 662488788605
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 599 g

Select Country

Turck worldwide

to top