Product  WK4.5T-2/S2503

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3037145

Alternative order number : 37145

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency A, requires transmitters with the same frequency
    • Operating voltage: 24…240 VAC
    • Semiconductor relay output, SPST, dark operation
#

General data

EAN 662488371456
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 793 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top