Product TN-Q80-H1147-EX
HF Read/Write Head
For Explosion Hazardous Areas
Order number: 7030302- Rectangular, height 40 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
EAN | 4047101228373 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 340 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Rectangular |
Construction size | 92 x 80 x 40 mm, Q80 |
Read/Write distance max. | 118 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Plastic, PBT-GF30-V0, Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | ATEX II 3 G, ATEX II 3 D |
Data Sheets
German | 1072 KB |
English | 1071 KB |
French | 1072 KB |
Spanish | 259 KB |
Czech | 1072 KB |
Dutch | 1072 KB |
Romanian | 1072 KB |
Russian | 1078 KB |
Polish | 1073 KB |
Chinese | 1139 KB |
Turkish | 1073 KB |