Product KLT1
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 100002292- A-coding
- Metal coupling nut
- Screw-clamp terminal
- 3-pin
- Cable feedthrough: 4.0…5.5 mm
- Terminal capacity: 0.14…0.5 mm²
- Approval: cULus

General data
| EAN | 4047101461121 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | SK |
| Weight | 14 g |

