Product  KLI2

Photoelectric Sensor

Retroreflective Sensor

Miniature Sensor

Order number: 3072124

Alternative order number : 72124

    • Cable, PVC, 9 m
    • Protection class IP67
    • LED all-round visible
    • Indication of insufficient excess gain
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar, light operation
#

General data

EAN 662488721244
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85365019000
Country of origin US
Weight 99 g

Technical Data

Cable length 9.0  m
Construction size 12.4 x 8 x 26.6 mm
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top