Product  KLZCD2-UNT

Mounting Accessories

Mounting Bracket

For CleanDesign Cylinders

Order number: 6970418
    • Mounting of magnetic field sensors for T-grooves on CleanDesign cylinders
    • Plastic: Polyphenylene sulfide (PPS)
    • Stainless steel screw
#

General data

EAN 4047101326635
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 39269097900
Country of origin CH
Weight 9 g

Technical Data

Accessory type Mounting bracket
For use with Magnetic field sensors
Fixing clamp for cylindrical housing CleanDesign cylinder
Construction size 26.5 x 13.6 x 13.5 mm
Housing material Plastic, PPS

Select Country

Turck worldwide

to top