Product EL 1/1
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6832857- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…40 bar rel.

General data
| EAN | 4047101241464 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 338 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67/IP69K |
Data Sheets
| German | 108 KB |
| English | 123 KB |
| French | 124 KB |
| Spanish | 124 KB |
| Czech | 123 KB |
| Dutch | 123 KB |
| Romanian | 123 KB |
| Russian | 133 KB |
| Polish | 123 KB |
| Chinese | 121 KB |
| Turkish | 124 KB |
Approval
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 312 KB |

