Product SKN/M30
Accessories for Fieldbus Systems
Ethernet Adapter and Wall Feedthrough M12 Female Connector
Order number: 6935264- For Industrial Ethernet
- M12 × 1 female on M12 × 1 female, 4-pin
- Mounting thread: M16 × 1.5
- D-coding
- Voltage: 48 V
- Ampacity: 4 A
- Temperature: -30…+85 °C
- Protection class: IP67

General data
| EAN | 4047101385298 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CZ |
| Weight | 54 g |
Technical Data
| Accessory type | Adapter |
| Network protocol | Ethernet |

