Product CABLE 572-30M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket, Thin
Order number: 6958118- Jacket material: PVC
- Power pair: AWG 2/22
- Data pair: AWG 2/22
- Jacket color: gray
- UL approval
- Cable length: 30 m

General data
EAN | 4047101058581 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444995900 |
Country of origin | US |
Weight | 2889 g |
Technical Data
Application | Data |
Number of Conductors | 4 |
Core cross-section | 0.34 mm² |
Network protocol | DeviceNet, CANopen |
Cable diameter | Ø 7.2 mm |
Cable length | 30.0 m |
Cable jacket | PVC, Gray |
Shielding | yes |
Approvals | UL, CSA |